Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts239-8091: Track Idler Block
HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts239-8091: Track Idler Block
239-8091: Track Idler Block

Cat® Block-Trk Idler (Lh) 43mm Height, 50mm Wide, 123mm long

Brand: Cat

Product Images
239-8091: Track Idler Block
239-8091: Track Idler Block
239-8091: Track Idler Block
239-8091: Track Idler Block
239-8091: Track Idler Block

Cat® Block-Trk Idler (Lh) 43mm Height, 50mm Wide, 123mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-8091

Units of Measure

USMetric
Length (in): 4.843
Material: Ductile (Spheroidal) Iron
Shaft Mounting Diameter (mm): 46.15
Mounting Face Offset (in): 0
Undercarriage Width (mm): 50.0
Mounting Face Offset (mm): 0
Height (in): 1.693
Mounting Hole Diameter (in): 0.709
Width (mm): 50.0
Height (mm): 43.0
Hole 1 Distance (mm): 37.5
Mounting Hole Diameter (mm): 18
Number Of Mounting Holes: 2
Shaft Mounting Diameter (in): 1.817
Hole 2 Distance (in): 1.988
Hole 2 Distance (mm): 50.5
Length (mm): 123.0
Width (in): 1.969
Hole 1 Distance (in): 1.476
View More
Compatible Models for part number 239-8091

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6N D5 D5R2 D6N OEM D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced