Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsTrenchers241-4252: T112 Hydraulic Side Shift, Standard Chain
HomeAttachmentsTrenchers241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Product Images
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain
241-4252: T112 Hydraulic Side Shift, Standard Chain

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 241-4252

Cat® Trenchers are designed for cutting narrow straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe. Trenchers are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance.

View More
Specifications for part number 241-4252

Units of Measure

USMetric
Standard Boom Length: 1219 mm
Standard Boom Length: 48 in
Cutting Width: 6 in
Cutting Width: 152 mm
Chain Type: Standard
Required Hydraulics: Standard Flow
Overall Width: 1901 mm
Overall Width: 74.8 in
Overall Length: 2705 mm
Overall Length: 106.5 in
Weight: 1121 lb
Weight: 508.5 kg
Overall Height: 786 mm
Overall Height: 30.9 in
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Drive Shaft Speed at Maximum Flow: 203 rpm
Side Shift Travel: 559 mm
Side Shift Travel: 22 in
Maximum Auger Clearance: 534 mm
Maximum Auger Clearance: 21 in
Spoil Auger Diameter: 457 mm
Spoil Auger Diameter: 18 in
Optional Cutting Widths: 203, 254, 305 mm (8, 10, 12 in)
View More
Compatible Models for part number 241-4252

TRENCHER

T9B T112

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced