Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHydraulicsOther Hydraulic Components241-6217: 17.46mm Hexagonal Fluid Carrying 90 Degree Elbow Adapter
Home
HydraulicsOther Hydraulic Components
241-6217: 17.46mm Hexagonal Fluid Carrying 90 Degree Elbow Adapter
241-6217: 17.46mm Hexagonal Fluid Carrying 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
241-6217: 17.46mm Hexagonal Fluid Carrying 90 Degree Elbow Adapter
241-6217: 17.46mm Hexagonal Fluid Carrying 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 7/16-20)

Check Price
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.

Check Price
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Cat® O-Ring Seal for 7/16-20" STOR Connector End

Check Price
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)

Cat®Stor O Ring Seal (SAE 9/16-18) (Wiring, Pump Group)

Check Price
3J-7354
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
214-7566
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert