Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings241-7342: 106.115mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings241-7342: 106.115mm Outside Diameter Sleeve Bearing
241-7342: 106.115mm Outside Diameter Sleeve Bearing

Cat® 106.115mm Outside Diameter 130mm Long Sleeve Bearing for Cylinders in Stick and Boom

Brand: Cat

Product Images
241-7342: 106.115mm Outside Diameter Sleeve Bearing
241-7342: 106.115mm Outside Diameter Sleeve Bearing
241-7342: 106.115mm Outside Diameter Sleeve Bearing
241-7342: 106.115mm Outside Diameter Sleeve Bearing

Cat® 106.115mm Outside Diameter 130mm Long Sleeve Bearing for Cylinders in Stick and Boom

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-7342

Units of Measure

USMetric
Inside Diameter (mm): 90.0
Inside Diameter (in): 3.55
Outside Diameter (mm): 106.0
Outside Diameter (in): 4.18
Overall Length (mm): 130.0
Overall Length (in): 5.12
Material: STEEL,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 241-7342

EXCAVATOR

336D2 322B L 325B LN 385C L 325B L 325D L 330C LN 330C 330D 336D 322C 336D LN 340D L 336D2 L 330D LN 322B LN 324D L 330C L 340D2 L 330D L 336E L 336D L 330D FM 385C 325C

MOBILE HYD POWER UNIT

330D 330D L 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced