Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches241-8367: 12 Volt Magnetic Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches241-8367: 12 Volt Magnetic Switch
241-8367: 12 Volt Magnetic Switch

Cat® 12 Volt Magnetic Switch for opening and closing circuits using a magnetic field

Brand: Cat

Product Images
241-8367: 12 Volt Magnetic Switch
241-8367: 12 Volt Magnetic Switch
241-8367: 12 Volt Magnetic Switch
241-8367: 12 Volt Magnetic Switch
241-8367: 12 Volt Magnetic Switch

Cat® 12 Volt Magnetic Switch for opening and closing circuits using a magnetic field

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-8367

Units of Measure

USMetric
Overall Length (mm): 218.5
Overall Width (mm): 86.0
Overall Height (mm): 47.0
Voltage (volts): 24 Vdc
Connector Type: 2-pin DT
Overall Length (in): 8.6
Overall Width (in): 3.39
Overall Height (in): 1.85
Thread Size (in): 5/16-24
Material: Carbon Steel
View More
Compatible Models for part number 241-8367

GENERATOR SET

XQP115 XQP60 C4.4

ENGINE

C15 C18 C13B

TELEHANDLER

TH330B TH560B TH220B TH360B TH355B TH350B TH580B TH340B TH460B

COMPACT WHEEL LOADER

904H 904B 902 908 906

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10 CB8 CB7

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D4K XL D3G D4G D5K XL D3K XL D5G D3K LGP

ENGINE - MACHINE

C32

ASPHALT PAVER

AP355 AP500 AP400 AP555 AP300 AP355F AP455 AP300F

PNEUMATIC COMPACTOR

CW-14 CW12

INDUSTRIAL ENGINE

C9.3B C18 C4.4 C13 C15 C9.3

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

VIBRATORY COMPACTOR

CB10 CB-54B CB-66B CB7 CB-64 CD-44B CC-34 CB-534D CB-224E CB-64B CB-54 CC-24 CB-225E CB-334E CB-564D CB-34 XW CB-214E CB-335E CB-32 CD-54 CB-34 CB-634D CB-24 CB-22 CB-44B CB-68B CB-14 CB-434D CB46B CB-334E XW CD-54B

MOBILE HYD POWER UNIT

OEM-LIFT

PETROLEUM PACKAGE

CX31 CX31-C11I TH35-C11I CX31-C9I CX31-C15I TH31-C9P TH35-C15I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced