Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components241-8387: Seat Valve Spring
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
241-8387: Seat Valve Spring
241-8387: Seat Valve Spring

Cat® Seat Valve Spring (Cylinder Head Assembly)

Brand: Cat

Product Images
241-8387: Seat Valve Spring
241-8387: Seat Valve Spring
241-8387: Seat Valve Spring
241-8387: Seat Valve Spring
241-8387: Seat Valve Spring

Cat® Seat Valve Spring (Cylinder Head Assembly)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 241-8387
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 241-8387

Units of Measure

USMetric
Outside Diameter (mm): 28.7
Material Description: Steel
Length (in): 3.13
Material: Carbon Steel
Thickness (in): 0.04
Thickness (mm): 1.0
Length (mm): 79.4
Outside Diameter (in): 1.13
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 241-8387

GENERATOR

LC51XX SR4B

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 C9 GEN SET D250GC D300GC XQP300

TRUCK ENGINE

C9 C-9

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973C 973D

SOIL COMPACTOR

815F II

PETROLEUM ENGINE

C9

SITE PREP TRACTOR

586C

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

MOTOR GRADER

160 14 140M 160M 2 160M 14L 150 140M 2

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D6R XL D6R D6T D6R LGP D6R II D7R XR

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C9

ROTARY/TRACK DRILLS

MD5075 MD5075C

MARINE ENGINE

C9

TRACK FELLER BUNCHER

521B 532 2590 2390 2391 522B 541 552 2 551 552 511 541 2 2491 2290 522 521

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9

WHEEL SCRAPER

627G 637E 637G 637D

EXCAVATOR

330D MH 336D2 XE 336D2 LXE 336D 336D2 L 330D LN 340D2 L 336D L 336D2 330D 336D LN 336D2 GC 340D L 336D2 L XE 330D L 330D FM

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D 330D L 340D2 L 336D 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced