Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits242-1539: Single Fuel Injector Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
242-1539: Single Fuel Injector Kit
242-1539: Single Fuel Injector Kit

Single Fuel Injector Kit

Brand: Cat

Product Images
242-1539: Single Fuel Injector Kit
242-1539: Single Fuel Injector Kit
242-1539: Single Fuel Injector Kit

Single Fuel Injector Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

237-3800: 32.92mm Inside Diameter O-Ring Seal
237-3800: 32.92mm Inside Diameter O-Ring SealQuantity: 1
133-3715: 35.53mm Inner Diameter Backup Ring
133-3715: 35.53mm Inner Diameter Backup RingQuantity: 1
148-2903: 3.53 x 31.34mm 95A FKM O-Ring
148-2903: 3.53 x 31.34mm 95A FKM O-RingQuantity: 1
109-3207: 3.53 x 23.39mm 90A FKM O-Ring
109-3207: 3.53 x 23.39mm 90A FKM O-RingQuantity: 1
150-4105: 34.68mm Internal Diameter Backup Ring
150-4105: 34.68mm Internal Diameter Backup RingQuantity: 1
149-5240: 32.36mm Internal Diameter Backup Ring
149-5240: 32.36mm Internal Diameter Backup RingQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 242-1539
Kit Contains: Seals
View More
Compatible Models for part number 242-1539

TRUCK ENGINE

3126E 3126B 3126

UNDERCARRIAGE

OEMS

INTEGRATED TOOLCARRIER

IT62G II IT38G II

COMBINE HARVESTER

460

ENGINE

3126E

TRACK LOADER

953C 963C

MOTOR GRADER

120H 135H

WHEEL LOADER

938G II 950G II 962G II

TRACK-TYPE TRACTOR

D5N D5G LGP D6N

GEN SET ENGINE

3126B

MARINE ENGINE

3126B C7 3126

WHEELED EXCAVATOR

M325C MH

PIPELAYER

561N

INDUSTRIAL ENGINE

3126B

LOGGER

322C

EXCAVATOR

325C L 322C FM 322C 325C FM 325C

MOBILE HYD POWER UNIT

325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert