Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Backhoe242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Backhoe
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Product Images
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
242-1653: 1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge

Load, carry, dump and perform general clean-up work.

Check Price
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Check Price
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
479-8088
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
Check Price
251-1800
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
Check Price
216-8810
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
Check Price
481-3671
481-3671: 2.7 m (9 ft), IT Coupler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced