Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsSnow Plows481-3671: 2.7 m (9 ft), IT Coupler
Home
AttachmentsSnow Plows
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.

Brand: Cat

Product Images
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler
481-3671: 2.7 m (9 ft), IT Coupler

Robust design for moving snow with maximum efficiency and power.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Snow Plows are designed for snow removal applications in parking lots, driveways, airport runways and storage lots. The design of the plow scrapes the surface and can angle to windrow material to one side. The trip edge system protects your machine and tool from unseen obstacles by retracting when objects such as a manhole cover or large rocks are hit.

Cat® Snow Plows are designed for snow removal applications in parking lots, driveways, airport runways and storage lots. The design of the plow scrapes the surface and can angle to windrow material to one side. The trip edge system protects your machine and tool from unseen obstacles by retracting when objects such as a manhole cover or large rocks are hit.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2743 mm
Width: 108 in
Angled Width: 88.5 in
Angled Width: 2247 mm
Weight: 1885 lb
Weight: 855 kg
Overall Height: 1051 mm
Overall Height: 41.4 in
Blade Height: 888 mm
Blade Height: 35 in
Length: 1385 mm
Length: 54.5 in
Hydraulic Angling - Left/Right of Center: ±35 Degrees
Float: ±5 Degrees
Interface Type: IT Coupler
Trip Edge Type: Steel
Trip Edge Height: 194 mm
Trip Edge Height: 7.6 in
Trip Edge Quantity: 2
Units of MeasureUSMetric
Width: 2743 mm
Width: 108 in
Angled Width: 88.5 in
View More
Compatible Models
Compatible Models
Backhoe Loader
432F2420F2430F2444F2
Compact Wheel Loader
914K914M918M910K910M
View More
Backhoe Loader
432F2420F2430F2444F2
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
216-8810
216-8810: 1.0 m3 (1.3 yd3), IT Coupler, Base Edge
Check Price
251-1800
251-1800: 1.0 m3 (1.31 yd3), IT Coupler, Base Edge
Check Price
479-8091
479-8091: 3.66 m (12 ft), IT Coupler, Steel Trip Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert