Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Backhoe242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Product Images
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge
242-1654: 1.25 m3 (1.6 yd3), IT Coupler, Bolt-On Cutting Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 242-1654

General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

View More
Specifications for part number 242-1654

Units of Measure

USMetric
Width: 2433 mm
Width: 95.8 in
Height: 38.9 in
Height: 989 mm
Weight: 1470.5 lb
Weight: 667 kg
Length: 1018 mm
Length: 40.1 in
Capacity: 1.25 m³
Capacity: 1.6 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: IT Coupler
View More
Compatible Models for part number 242-1654

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced