Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins242-5593: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins242-5593: Linkage Pin
242-5593: Linkage Pin

Cat® Linkage Pin 2.56" dia X 7.17" long

Brand: Cat

Product Images
242-5593: Linkage Pin
242-5593: Linkage Pin
242-5593: Linkage Pin
242-5593: Linkage Pin
242-5593: Linkage Pin

Cat® Linkage Pin 2.56" dia X 7.17" long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 242-5593

Units of Measure

USMetric
Pin Type: Straight Pin
Material: Steel,STEEL,Alloy Zinc,Carbon Steel
Plating: Zinc Plated
Pin Diameter (mm): 65.0
Pin Diameter (in): 2.56
Length (mm): 182.0
Length (in): 7.17
Removal Aid / Feature: No Puller Hole
Notes: Greased through pin
Grease Passage: Greased through pin
View More
Compatible Models for part number 242-5593

COMPACT WHEEL LOADER

908M 906M 907M 907H 908H 906H 907H2 906 906H2 908H2

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced