Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings242-6092: Accumulator Pressure Warning Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings242-6092: Accumulator Pressure Warning Film
242-6092: Accumulator Pressure Warning Film

Cat® Accumulator Pressure Warning Film displays visual alerts related to accumulator pressure, offering clear, durable labeling for operator awareness

Brand: Cat

Product Images
242-6092: Accumulator Pressure Warning Film
242-6092: Accumulator Pressure Warning Film
242-6092: Accumulator Pressure Warning Film
242-6092: Accumulator Pressure Warning Film
242-6092: Accumulator Pressure Warning Film

Cat® Accumulator Pressure Warning Film displays visual alerts related to accumulator pressure, offering clear, durable labeling for operator awareness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 242-6092

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 108.0
Width (mm): 28.0
Length (in): 4.25
Width (in): 1.1
Material: PVC, Polyethylene Terephthalate Plastic,Acrylic Adhesive,PVC Plastic
View More
Compatible Models for part number 242-6092

GENERATOR SET

3512

MINI HYD EXCAVATOR

307C 308C

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

M325C MH W345C MH M330D

HEX BASED SPL SOLUTION

320E 330F OEM

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

EXCAVATOR

336E LN 311D LRR 320C L 345B II 336E LH 349F LXE 349D L 325D FM LL 312E 320D LN 336D 312C 324D 312D 315D L 320D2 336D2 L 314D CR 326D L 340D2 L 374F L 311C 323D 390D 320D L 349E L 336E LNH 320D FM RR 325C L 322C 390D L 336D LN 319D LN 323D LN 385C FS 349E L VG 324E LN 321C 330D FM 345C 345D 320E L 548 320D2 GC 325D FM 349F L 385C L 320D2 FM 325D L 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 365C L MH 315C 330C L 326F L 336D L 374D L 336D2 318D L 320F L 312D2 L 312C L 568 FM 313D2 323E LN 314E CR 320D FM 314C 538 349D 330F LN 324D L 330D L 336E L 325C 325D 313D 312D2 312D2 GC 318E L 312D L 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM 349D2 L 320E LRR M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 568 FM LL 374F 312E L 345C L 318C 329E L 323D SA 320D RR 345D L VG 323D S 336D2 GC 340D L 323D L 330D2 L 311F LRR 329D 330F L 326D2 L 385B 385C 345D L 329F L 330C LN 320C 320D 320E 314E LCR 365C L 323E L 325D MH 313F LGC 336F LN 329E LN 385C L MH 321D LCR 323E SA 320E LN 316E L 315F LCR 365B II 329D2 L 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 345C MH M325D L MH 365C 326F LN 365B

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D L 329D L 329E 385C 340D2 L 336D L 323D LN 365C L 349E L HVG 325D L 325C 349E 325D 336D 336E 352FMHPU 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 385C L 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced