Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components242-9557: Hydraulic Lines Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components242-9557: Hydraulic Lines Mount
242-9557: Hydraulic Lines Mount

Cat® Hydraulic Lines Mount secures hydraulic lines along the structure, maintains proper routing, and reduces vibration to protect line integrity

Brand: Cat

Product Images
242-9557: Hydraulic Lines Mount
242-9557: Hydraulic Lines Mount

Cat® Hydraulic Lines Mount secures hydraulic lines along the structure, maintains proper routing, and reduces vibration to protect line integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 242-9557

Units of Measure

USMetric
Pilot Outside Diameter (mm): 33.0
Head Outside Diameter (mm): 47.8
Mount Height (in): 1.94
Material: Oil Fluid,Carbon Steel
Inside Diameter (mm): 13.5
Head Outside Diameter (in): 1.88
Pad Height (mm): 19.8
Head Thickness (mm): 19.8
Pilot Outside Diameter (in): 1.3
Head Thickness (in): 0.78
Bonded Sleeve: Yes
Inside Diameter (in): 0.53
Pad Height (in): 0.78
Mount Height (mm): 49.2
Standard Bolt Size (mm): M12
Mount Type: Two-piece - Non-symmetric
View More
Compatible Models for part number 242-9557

UTILITY COMPACTOR

CB4.4 CB4.0

COMPACTOR

CC-34B CB-34B XW CB-34B CB-36B

WHEEL DOZER

844

VIBRATORY COMPACTOR

CC4.0

WHEEL LOADER

994K 994H 995 990K 993K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced