HomeWorkshop SuppliesToolsRatchets & SocketsSockets243-5188: 3/8" Square Drive Hexagonal Ball Driver Socket
Home243-5188: 3/8" Square Drive Hexagonal Ball Driver Socket
DescriptionSpecifications

Description for part number 243-5188

The Hexagonal Ball Driver Socket is used for driving hexagonal fasteners. Its unique ball-shaped end allows the socket to engage with fasteners at different angles, making it for use in tight spaces where alignment with the fastener is challenging. This design ensures that the socket maintains a firm grip on the fastener even when applied at an angle, reducing the risk of slippage, and improving torque application. The ball end also helps in distributing the force more evenly across the fastener, enhancing both the efficiency of the fastening process and the longevity of both the tool and the fastener.

Attributes:
• Supports high-torque applications without deformation.
• Features a ball end for easier engagement with fasteners.
• Allows access to fasteners in tight and confined spaces.
• Offers a secure and stable connection with fasteners.

Applications:
The Hexagonal Ball Driver Socket is used to provide a reliable and versatile tool for tightening and loosening hexagonal fasteners for the effectiveness of mechanical assembly and repair processes.

Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 243-5188

Units of Measure

USMetric

    Hex Size (in):

    0.315

    Square Drive (in):

    3/8"

    Weight (lb):

    0.09

    Material:

    Steel

    Length (in):

    2.067

    Drive (in):

    3/8

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced