Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits243-6716: Crankshaft Main Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
243-6716: Crankshaft Main Bearing Kit
243-6716: Crankshaft Main Bearing Kit

Crankshaft Bearing Kit

Brand: Cat

Product Images
243-6716: Crankshaft Main Bearing Kit
243-6716: Crankshaft Main Bearing Kit

Crankshaft Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

246-3150: 5.32mm Thick Crankshaft Thrust Plate
246-3150: 5.32mm Thick Crankshaft Thrust PlateQuantity: 2
151-2939: 113mm Outer Diameter Needle Roller Thrust Bearing
151-2939: 113mm Outer Diameter Needle Roller Thrust BearingQuantity: 7
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 243-6716

Units of Measure

USMetric
Width (mm): 185.42
Height (mm): 177.8
Length (in): 13.3
Height (in): 7
Length (mm): 337.82
View More
Compatible Models for part number 243-6716

TRUCK ENGINE

C9 C-9

WHEEL TRACTOR-SCRAPER

627K 627 637

SITE PREP TRACTOR

2864C 586C

MOTOR GRADER

12H 12M 2 160M 140M 3 AWD 140M 2 140M 160M 2

TRACK-TYPE TRACTOR

D7R D6T LGP D6R III D7R LGP D6R II D6T XW D6T XL D6R D6T D7R XR D7E LGP D7E

MARINE ENGINE

C9

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 TK721 TK752 TK751 511 TK741 2290 522 521 521B 532 2590 541 551 552 TK711 2491

PIPELAYER

PL72

EXCAVATOR

336E LH 330D MH 336D 336E 336D2 L 330D LN 340D2 L 336D LN 340D L 330D FM 330C L 336D L 336D2 330C FM 330C 330D 330C MH 330D L 336E L 336E H

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 336D L 336E HVG 330D 330C 336D 336E

WHEEL TRACTOR

627H 637G

GENERATOR SET

C9

TRACK LOADER

973C 973D

PETROLEUM ENGINE

C9

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

972M

ENGINE - MACHINE

C-9

CHALLENGER

65C 65D MTC755 MTC765 MTC735 MT765 MTC745 MT755 MT745 MT735

ARTICULATED TRUCK

725C

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9 C-9 C9.3

WHEEL SCRAPER

637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert