Description:
A Limit Switch for a cab door is a mechanical or electronic device installed to detect the position of the cab door and provide control signals based on its status. It is mounted on or near the door frame and contains a lever or sensor mechanism. When the cab door is closed, the limit switch is activated, indicating that the door is securely shut. When the door is opened, the limit switch is triggered, sending a signal to the machine's control system or electrical circuit. This signal is used to activate different functions or safety measures.
Attributes:
• The rocker switch temperature range is -40°C to 85°C.
• The rocker switch vibration rating is 10G 10-500 Hz.
Applications:
A Limit Switch ensures the driver's safety and prevents the machine from starting or operating while the cab door is open. It is mostly used in Cat 120M, 12M, 140M, 14M, 160M, and 16M Motor Grader, 303, 304, and 305 Excavators, 414E, 415, 415F, 416, 416C, 416D, 416E, 416F, 420, 420D, 420E, 420F, 422E, 422F, 424D, 426C, 428D, 428E, 428F, 430, 430D, 430E, 430F, 432D, 432E, 432F, 434E, 434F, 436C, 438D, 442D, 442E, 442F, 444E, 444F, 446D, 450, 450E, and 450F Backhoe, 572R, 583T, 587T, PL72, PL83, and PL87 Pipelayer, 621, 621G, 621H, 621K, 631, 631G, and 631K Wheel Tractor Scrapers, 938G, 950G, and 950H Wheel Loader, BDP1000 Power Systems, C32 Generator Set, D10, D10T, D11, D11T, D5R, D6E, D6N, D6R, D6T, D7E, D7R, D8, D8R, D8T, D9, and D9T Track Type Tractor, ETS1500, and PGS1260 Renewable Energy, TR43 Powertrain.