Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)
244-3073: 1000 mm (39 in), 56 L (2 ft3), Pin On, 30 mm (1.2 in)

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
388-9661: 1000 mm (39 in)
388-9661: 1000 mm (39 in)

For cleaning ditches, sloping, grading and other finishing work.

Check Price
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual

Increase machine versatility and improve overall production.

Check Price
147-1029: 800 mm (32 in), 42 L (1.5 ft3), Pin On
147-1029: 800 mm (32 in), 42 L (1.5 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
147-1018: 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
147-1018: 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
388-9661
388-9661: 1000 mm (39 in)
Check Price
361-1092
361-1092: 1 Ton Mini Excavators Manual
Check Price
147-1029
147-1029: 800 mm (32 in), 42 L (1.5 ft3), Pin On
Check Price
147-1018
147-1018: 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert