Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings244-4258: 180.3mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings244-4258: 180.3mm Outside Diameter Sleeve Bearing
244-4258: 180.3mm Outside Diameter Sleeve Bearing

Cat® 180.3mm Outside Diameter 150mm Long Sleeve Bearing for Cylinders in Boom

Brand: Cat

Product Images
244-4258: 180.3mm Outside Diameter Sleeve Bearing
244-4258: 180.3mm Outside Diameter Sleeve Bearing
244-4258: 180.3mm Outside Diameter Sleeve Bearing
244-4258: 180.3mm Outside Diameter Sleeve Bearing
244-4258: 180.3mm Outside Diameter Sleeve Bearing

Cat® 180.3mm Outside Diameter 150mm Long Sleeve Bearing for Cylinders in Boom

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 244-4258

Units of Measure

USMetric
Inside Diameter (mm): 150.0
Inside Diameter (in): 5.92
Outside Diameter (mm): 180.0
Outside Diameter (in): 7.1
Overall Length (mm): 150.0
Overall Length (in): 5.91
Material: STEEL,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 244-4258

EXCAVATOR

390D 390D L 390F 390F L 395 MH3295 3101 385C L 385C L MH 385B 385C

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced