Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings245-5948: 77.67mm Internal Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings245-5948: 77.67mm Internal Diameter Sleeve Bearing
245-5948: 77.67mm Internal Diameter Sleeve Bearing

Cat® Aluminium Bronze Casted Sleeve Bearing of 64.50mm Height used to Support Rotational Motion in Final Drive Wheel

Brand: Cat

Product Images
245-5948: 77.67mm Internal Diameter Sleeve Bearing
245-5948: 77.67mm Internal Diameter Sleeve Bearing
245-5948: 77.67mm Internal Diameter Sleeve Bearing
245-5948: 77.67mm Internal Diameter Sleeve Bearing
245-5948: 77.67mm Internal Diameter Sleeve Bearing

Cat® Aluminium Bronze Casted Sleeve Bearing of 64.50mm Height used to Support Rotational Motion in Final Drive Wheel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-5948

Units of Measure

USMetric
Material: Bronze,Aluminum Bronze Bronze
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 78.0
Inside Diameter (in): 3.06
Outside Diameter (mm): 112.0
Outside Diameter (in): 4.42
Overall Length (mm): 65.0
Overall Length (in): 2.54
Approximate Outside Diameter (mm): 112.0
Cross Holes: No
Approximate Overall Length (mm): 65.0
External Groove: No
Approximate Inside Diameter (mm): 78.0
View More
Compatible Models for part number 245-5948

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced