Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits245-6795: Insulator-Heater
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
245-6795: Insulator-Heater
245-6795: Insulator-Heater

Cat® Heater Insulator (Air Inlet)

Brand: Cat

Product Images
245-6795: Insulator-Heater
245-6795: Insulator-Heater
245-6795: Insulator-Heater
245-6795: Insulator-Heater
245-6795: Insulator-Heater

Cat® Heater Insulator (Air Inlet)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 245-6795
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 245-6795

Units of Measure

USMetric
Material Description: Rubber
Width (mm): 25
Height (mm): 19
Length (in): 5.67
Height (in): 0.75
Length (mm): 144
Width (in): 0.98
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 245-6795

TRUCK ENGINE

C7 3126B 3126E

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL HARVESTER

570B

TRACK LOADER

953C 963C

SOIL COMPACTOR

815B

COLD PLANER

PM-102

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 120H 140M 140G 150 140 135H

WHEEL LOADER

938G II 966F II 962G II 950G II 966D 966F 966E 962H 950H

TRACK-TYPE TRACTOR

D5N D6N

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

PIPELAYER

561N

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7

LOGGER

322C

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 325C L 322C FM 322C 324D LN 325C FM M325D L MH 329D 324D L 325C 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert