Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components245-7750: Rubber Bushing
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
245-7750: Rubber Bushing
245-7750: Rubber Bushing

A Rubber Bushing, made from rubber-like materials, reduces friction, absorbs vibrations, and cushions mechanical parts across various applications

Brand: Cat

Product Images
245-7750: Rubber Bushing
245-7750: Rubber Bushing

A Rubber Bushing, made from rubber-like materials, reduces friction, absorbs vibrations, and cushions mechanical parts across various applications

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 245-7750
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 245-7750

Units of Measure

USMetric
Head Outside Diameter (mm): 24.0
Pilot Outside Diameter (mm): 13.5
Material: Ethylene propylene diene terpolymer (EPDM) Rubber
Mount Type: Two-piece - Symmetric
Head Outside Diameter (in): 0.94
Inside Diameter (mm): 8.2
Head Thickness (mm): 8.5
Pilot Outside Diameter (in): 0.53
Head Thickness (in): 0.33
Inside Diameter (in): 0.32
Bonded Sleeve: No
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 245-7750

GENERATOR SET

3508

MINI HYD EXCAVATOR

307D

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 558 FM528 LL 568 FM528 538

WHEELED EXCAVATOR

M323F MH3026 MH3024 M322F M322 M320 M318F M318 M319 M317 MH3040 M320F M316F M314F

FRONT SHOVEL

385C

EXCAVATOR

312D2 312D2 GC 311D LRR 340 312D L 313 GX 349 316 GC 336 GC 345 313 GC M315F FM538 320D LN 312D MH3295 352 320D3 GC 350 315D L 316 GX M317F 333 GC 320D2 320D3 355 319D 318D2 L FM548 312F GC 313D2 GC 323D 318F L 320 390D 320D L M318F 326 320D FM RR 330 GC 325 323 315 GC 319 323D SA 320D RR MH3040 323D3 390D L 323D S 330 319D LN 323D L 340MHPU 335 336 3101 323D LN 333 385C FS 311F LRR 323D2 385C 326 GC MH3022 349 GC 336 MHPU MH3024 323 GX 320D2 GC 318D2 385C L 320D2 FM 313F GC 320D 323 GC 323GC 320D GC 395 319D L 312 GX 317 313F LGC 315 323D2 L 313 320GX 320D LRR 312 GC 385C L MH 318D L 312D2 L 313D2-GC 313D2 326GC FM558 320D FM OTHER 320D2 L 313D2 LGP 374 320 GX 317 GC FM568 350 OEM 330GC 320 GC 313D 345 GC 352 UHD

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

MOBILE HYD POWER UNIT

385C 323D LN 330 MHPU 350MHPU 385C L 323D L

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert