Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home245-7899: SCREW BUTTON
Home245-7899: SCREW BUTTON
245-7899: SCREW BUTTON

Brand: Cat

fallback-image
Discontinued
245-7899: SCREW BUTTON
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-7899

Units of Measure

USMetric
Hand of Thread: RH
Material: Corrosion Preventative Fluid,Alloy Zinc,Alloy Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake
Bolt Length (in): 1.181
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M8
Bolt Length (mm): 30.0
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (in): 0.098
Grip Length (mm): 2.5
View More
Compatible Models for part number 245-7899

MINI HYD EXCAVATOR

307D

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 1090 532 2590 541 1290T 1390 551 552 TK711 2491

WHEELED EXCAVATOR

W345C MH

LOGGER

322C

FRONT SHOVEL

385C

EXCAVATOR

311D LRR 312D L 324D FM LL 349D L 330D MH 329D LN 325D FM LL 329D L 320D LN 324D FM 336D 324D 312D 349D2 L 315D L 320D2 319D 330D LN 320C FM 320D L 345C L 320D FM RR 320D RR 323D S 336D LN 319D LN 323D L 325C FM 323D LN 385C FS 311F LRR 329D 330D FM 385C 345C 345D 325D FM 345D L 385C L 325D L 320D 320D GC 365C L 349D2 319D L 325D MH 320D LRR 365C L MH 385C L MH 336D L 322C FM 320D FM 330C FM 330D 320D2 L 324D LN 345C MH 349D 324D L 330D L 365C 325D

MOBILE HYD POWER UNIT

330D L 345D 385C 323D LN 330D 324D LN 365C L 325D L 325D 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced