Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation245-7905: 10mm Thick Thermal Insulator Liners
HomeCabsCab InteriorCab Insulation245-7905: 10mm Thick Thermal Insulator Liners
245-7905: 10mm Thick Thermal Insulator Liners

Cat® 10mm Thick Thermal Insulator Liners for Coil Evaporator

Brand: Cat

Product Images
245-7905: 10mm Thick Thermal Insulator Liners
245-7905: 10mm Thick Thermal Insulator Liners
245-7905: 10mm Thick Thermal Insulator Liners
245-7905: 10mm Thick Thermal Insulator Liners
245-7905: 10mm Thick Thermal Insulator Liners

Cat® 10mm Thick Thermal Insulator Liners for Coil Evaporator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-7905

Units of Measure

USMetric
Material Description: Polyurethane Foam
Overall Width (in): 8.66
Material: Acrylic Adhesive,Acoustical Insulation
Overall Length (in): 2.76
Overall Width (mm): 220.0
Thickness (in): 0.39
Overall Length (mm): 70.0
Thickness (mm): 10.0
View More
Compatible Models for part number 245-7905

MINI HYD EXCAVATOR

307D

GENERATOR SET

3512 3512B 3508

WHEELED EXCAVATOR

M323F M315D2 M322D MH M322D2 MH3026 W345C MH MH3024 M322F M322D M318D M320 M318F M317 M315D M317D2 M320F M316F M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M314F M330D

FRONT SHOVEL

385C

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 349D L 330D MH 328D LCR 329D LN 329D L 336D2 LXE M315F 320D LN 336D 324D 312D 349D2 L 315D L M317F 320D2 320D3 336D2 L M325D MH 319D 330D LN 318D2 L 326D L 340D2 L 313D2 GC 323D 390D 320D L M318F 345C L 330D2 320D FM RR 323D SA 320D RR 345D L VG 323D3 390D L 323D S 336D LN 319D LN 336D2 GC 340D L 323D L 330D2 L 323D LN 385C FS 311F LRR 323D2 329D 326D2 L 321C 385C 345C 345D 320D2 GC 318D2 345D L 385C L 336D2 XE 325D L 320D 320D GC 365C L 326D2 349D2 319D L 325D MH 323D2 L 320D LRR 365C L MH 385C L MH 336D L 374D L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 320D FM 330D 320D2 L 324D LN 313D2 LGP 329D2 336D2 L XE 345C MH M325D L MH 349D 324D L 330D L 365C 325D 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3037 MH3049 M325D L MH MH3059

MOBILE HYD POWER UNIT

330D L 329D L 330D2 345D 345C 385C 349D L 340D2 L 336D L 323D LN 330D 324D LN 365C L 325D L 325D 385C L 349D2 336D 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced