Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw
245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw

Machine Screw

Brand: Cat

Product Images
245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw
245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw
245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw
245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw
245-7948: No. 10 (.190)"-16 x 1/2" Countersunk Flat Head Cross Slot Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-7948
Screw Type: Self-tapping
Head Type: Flat
Drive Type: Cross Recess
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Flake
Thread Size (in - TPI) (in): #10-16
Length (in): 1.0
Grip Length (in): Not specified
Head Diameter (in): 0.35
Head Height (in): 0.16
View More
Compatible Models for part number 245-7948

MINI HYD EXCAVATOR

307D 308D

GENERATOR SET

3512 3512B

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

FRONT SHOVEL

385C

LOGGER

322C

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 340 312D L 313 GX 324D FM LL 316 GC 349D L 330D MH 345 328D LCR 329D LN 325D FM LL 313 GC 314D LCR 329D L 336D2 LXE 320D LN 324D FM 336D 324D 312D 349D2 L 352 320D3 GC 350 315D L 316 GX 320D2 320D3 336D2 L 355 319D 330D LN 318D2 L 314D CR 326D L 340D2 L 312F GC 313D2 GC 323D 390D 321 320D L 345C L 330D2 320D FM RR 324 318 GC 322 323D SA 320D RR 345D L VG 323D3 390D L 323D S 336D LN 319D LN 336D2 GC 340D L 323D L 325C FM 330D2 L 336 323D LN 385C FS 311F LRR 323D2 329D 326D2 L 330D FM 385C 345C 345D 349 GC 323 GX 320D2 GC 318D2 325D FM 345D L 385C L 336D2 XE 320D2 FM 313F GC 325D L 320D 320D GC 365C L 326D2 349D2 319D L 325D MH 312 GX 313F LGC 323D2 L 313 320GX 320D LRR 365C L MH 312 GC 385C L MH 321D LCR 336D L 374D L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 322C FM 320D FM 330C FM 330D 320D2 L 324D LN 313D2 LGP 329D2 320 GX 336D2 L XE 345C MH 349D 324D L 330D L 350 OEM 365C 325D 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3037 MH3049 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 330D2 345D 345C 385C 349D L 340D2 L 336D L 323D LN 330D 324D LN 365C L 350MHPU 325D L 325D 385C L 349D2 336D 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced