Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts245-9167: M4 x 0.7mm Hex Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts245-9167: M4 x 0.7mm Hex Lock Nut
245-9167: M4 x 0.7mm Hex Lock Nut

Cat® M4 Thin Nyloc Locknut

Brand: Cat

Product Images
245-9167: M4 x 0.7mm Hex Lock Nut
245-9167: M4 x 0.7mm Hex Lock Nut
245-9167: M4 x 0.7mm Hex Lock Nut
245-9167: M4 x 0.7mm Hex Lock Nut
245-9167: M4 x 0.7mm Hex Lock Nut

Cat® M4 Thin Nyloc Locknut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-9167

Units of Measure

USMetric
Hex Size (in): 0.28
Thickness (mm): 5.0
Thickness (in): 0.197
Hex Size (mm): 7.0
Thread: RH Coarse
Nut Type: Hex
Thread Size (in - TPI) (in): M4-0.7
Weight (kg): 0.001
Weight (lb): 0.002
Hand of Thread: RH
Material: Stainless Steel,Carbon Steel
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 10
Thread Size (mm): M4
Thread Size (dia x pitch) (mm): M4x0.7
Drive (mm): 7.0
Drive (in): 0.276
View More
Compatible Models for part number 245-9167

UNDERGROUND ART TRUCK

AD55 AD45B

LOAD HAUL DUMP

R1700G R1300G II R1600G R1300G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced