Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps246-6342: Rectangle Shaped Steel Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps246-6342: Rectangle Shaped Steel Clamp
246-6342: Rectangle Shaped Steel Clamp

Cat® Tube Clamp

Brand: Cat

Product Images
246-6342: Rectangle Shaped Steel Clamp
246-6342: Rectangle Shaped Steel Clamp
246-6342: Rectangle Shaped Steel Clamp
246-6342: Rectangle Shaped Steel Clamp
246-6342: Rectangle Shaped Steel Clamp

Cat® Tube Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 246-6342

Units of Measure

USMetric
Type: Tube
Material: Steel,Carbon Steel
Tube Diameter (mm): 18.0
Length (mm): 92.0
Width (mm): 25.0
Fits Bolt Sizes (mm): M10
Tube Diameter (in): 0.708
Length (in): 3.622
Width (in): 0.984
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 246-6342

MOTOR GRADER

140M 3 AWD 14L 16M 140 12M 150 160 14M 12M 3 12M 2 14 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced