Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets246-8178: 1-1/16" Universal Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets246-8178: 1-1/16" Universal Impact Socket
246-8178: 1-1/16" Universal Impact Socket

Cat® Universal Impact Socket allows to delivery of high-torque fastening and loosening of bolts and nuts in equipment

Brand: Cat

Product Images
246-8178: 1-1/16" Universal Impact Socket
246-8178: 1-1/16" Universal Impact Socket
246-8178: 1-1/16" Universal Impact Socket

Cat® Universal Impact Socket allows to delivery of high-torque fastening and loosening of bolts and nuts in equipment

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 246-8178

Units of Measure

USMetric
Drive (mm): 12.7
Drive (in): 0.5
Color: Black
Weight (kg): 0.299
Weight (lb): 0.659
Material: Steel
Length (in): 3.2
Size (in): 1/16
Length (mm): 80.2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced