Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets246-8188: 13mm 6 Point Universal Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets246-8188: 13mm 6 Point Universal Impact Socket
246-8188: 13mm 6 Point Universal Impact Socket

Cat® 6 Point Universal Impact Socket uses impact wrenches to securely fit fasteners, allowing for efficient torque transfer

Brand: Cat

Product Images
246-8188: 13mm 6 Point Universal Impact Socket
246-8188: 13mm 6 Point Universal Impact Socket
246-8188: 13mm 6 Point Universal Impact Socket

Cat® 6 Point Universal Impact Socket uses impact wrenches to securely fit fasteners, allowing for efficient torque transfer

Brand: Cat

DescriptionSpecifications
Specifications for part number 246-8188

Units of Measure

USMetric
Hex Size (mm): 13.0
Hex Size (in): 0.511
Drive (mm): 12.7
Drive (in): 1/2"
Color: Black
Weight (kg): 0.227
Weight (lb): 0.5
Material: Steel
Length (in): 2.9
Size (mm): 13.0
Length (mm): 73.7
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced