Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
HomeAttachmentsBuckets - Backhoe247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters

Ideal for work in lower density soils and light materials.

Brand: Cat

Product Images
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters
247-1954: 406 mm (16 in), 160 L (5.7 ft3), Pin Lock, Weld-On Adapters

Ideal for work in lower density soils and light materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 247-1954

Units of Measure

USMetric
Width: 406 mm
Width: 16 in
Capacity: 160 l
Capacity: 5.7 ft³
Weight: 337.3 lb
Weight: 153 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 1084 mm
Tip Radius: 42.7 in
Interface Type: Pin Lock
View More
Compatible Models for part number 247-1954

MINI HYD EXCAVATOR

307D 308D 307E2

BACKHOE LOADER

416E 416F 420D 420E 430D 420F2 430F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced