Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings247-4577: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings247-4577: Compression Spring
247-4577: Compression Spring

Cat® Compression Spring, ID X OD X L: 13.2 X 16 X 48.5mm

Brand: Cat

Product Images
247-4577: Compression Spring
247-4577: Compression Spring

Cat® Compression Spring, ID X OD X L: 13.2 X 16 X 48.5mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 247-4577

Units of Measure

USMetric
Inside Diameter (in): 0.52
Inside Diameter (mm): 13.2
Length (in): 1.91
Length (mm): 48.5
Material: Steel,Carbon Steel,Alloy Steel
Outside Diameter (in): 0.63
Outside Diameter (mm): 16.0
Spring Type: Compression
View More
Compatible Models for part number 247-4577

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

EXCAVATOR

390D 390D L 365C L 385C FS 385C L 365C L MH 385C L MH 365C 385C 374D L

MOBILE HYD POWER UNIT

385C 365C L 385C L

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced