Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches247-4818: 10mm Plastic Proximity Position Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches247-4818: 10mm Plastic Proximity Position Sensor
247-4818: 10mm Plastic Proximity Position Sensor

Cat® NPN Open Collector Proximity Position Sensor Used in Boom Retracted

Brand: Cat

Product Images
247-4818: 10mm Plastic Proximity Position Sensor
247-4818: 10mm Plastic Proximity Position Sensor
247-4818: 10mm Plastic Proximity Position Sensor
247-4818: 10mm Plastic Proximity Position Sensor
247-4818: 10mm Plastic Proximity Position Sensor

Cat® NPN Open Collector Proximity Position Sensor Used in Boom Retracted

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 247-4818

Units of Measure

USMetric
Connector: Pigtail
Material: Polyester Plastic
Wire Length (in): 9.1
Connector Type: 4 Pin DT
Wire Length (mm): 230.0
View More
Compatible Models for part number 247-4818

MULTI TERRAIN LOADER

257D 277D 297D 297D XHP 287D

COMPACT TRACK LOADER

259D 299D 289D 279D 299D XHP

SKID STEER LOADER

242D 262D 272D 272D XHP 246D 236D

TELEHANDLER

TH355B TH560B TH580B TH360B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced