Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups248-5576: 15.8mm Wide V-Band Clamp
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups248-5576: 15.8mm Wide V-Band Clamp
248-5576: 15.8mm Wide V-Band Clamp

Cat® V-Band Clamp for turbocharger turbine facilitates a reliable and leak-free joint, minimizing exhaust gas leakage

Brand: Cat

Product Images
248-5576: 15.8mm Wide V-Band Clamp
248-5576: 15.8mm Wide V-Band Clamp

Cat® V-Band Clamp for turbocharger turbine facilitates a reliable and leak-free joint, minimizing exhaust gas leakage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 248-5576

Units of Measure

USMetric
Width (mm): 218.4
Height (mm): 25.4
Length (in): 8.6
Height (in): 1.0
Length (mm): 218.4
View More
Compatible Models for part number 248-5576

GENERATOR

SR4 SR4B

TRUCK ENGINE

C9 C-9

POWER MODULE

C18

OFF HIGHWAY TRUCK

773GC

HYDRAULIC SHOVEL

6015 6015 FS

TRACK-TYPE TRACTOR

D6 D7

MARINE ENGINE

C18

TRACK FELLER BUNCHER

521B 532 2590 2390 2391 522B 541 552 2 551 552 511 541 2 2491 2290 522 521

PIPELAYER

PL72

EXCAVATOR

330D MH 336D2 XE 336D2 LXE 336D 395 350 336D2 L 330D LN 340D2 L 336D L 336D2 330D 336D LN 374 336D2 GC 340D L 336D2 L XE 3101 330D L 330D FM

MOBILE HYD POWER UNIT

330D 330D L 385C TH43-C18 340D2 L 336D 336D L

GENERATOR SET

C18 GEN SE D550GC C18 I6 D600 GC C18

RECLAIMER MIXER

RM400

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973K 973

SOIL COMPACTOR

815F II

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C18

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

PETROLEUM GEN SET

C18

WHEEL LOADER

966 972M 972L 972 966 GC 966L 966M

ROAD RECLAIMER

RM800 RM400

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C9

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9.3B C9 C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced