Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity248-5788: KIT, WATER SPRINKLER, BA18
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity248-5788: KIT, WATER SPRINKLER, BA18
Parts included in this kit

No results available.

256-9324: BAR AS.
256-9324: BAR AS.Quantity: 1
173-7552: ELBOW
173-7552: ELBOWQuantity: 1
173-7550: TEE
173-7550: TEEQuantity: 5
8T-7963: M8 x 1.25mm Hex Lock Nut
8T-7963: M8 x 1.25mm Hex Lock NutQuantity: 4
006-6586: Adapter-Straight
006-6586: Adapter-StraightQuantity: 1
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle RetainerQuantity: 6
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 12
5P-1442: 743 Fuel Tank Hose
5P-1442: 743 Fuel Tank HoseQuantity: 735
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
173-7554: NOZZLE
173-7554: NOZZLEQuantity: 6
173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
4K-8302: 15.88mm Minimum Internal Diameter Loop Clip
4K-8302: 15.88mm Minimum Internal Diameter Loop ClipQuantity: 3
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 8
8T-4971: M6-1 x 30mm Hex Head Bolt
8T-4971: M6-1 x 30mm Hex Head BoltQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Description for part number 248-5788
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 248-5788

We are still working on adding a specification for this part.

Compatible Models for part number 248-5788

BROOM-ANGLE

BA18

COMPACT WHEEL LOADER

904H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced