Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components248-7823: Lifting Eye Link
HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components248-7823: Lifting Eye Link
248-7823: Lifting Eye Link

Cat® Bucket Linkage With Lifting Eye Link for component implements

Brand: Cat

Product Images
248-7823: Lifting Eye Link
248-7823: Lifting Eye Link
248-7823: Lifting Eye Link
248-7823: Lifting Eye Link
248-7823: Lifting Eye Link

Cat® Bucket Linkage With Lifting Eye Link for component implements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 248-7823

Units of Measure

USMetric
Width (mm): 140.0
Width (in): 5.51
Length (mm): 528.0
Length (in): 20.79
Hole Size (mm): 60; 70
Hole Size (in): 2.36; 2.76
Height (mm): 65.0
Height (in): 2.56
Material: Alloy Steel,Grease ( Lanolin, Silicone) Fluid,Structural Steel
View More
Compatible Models for part number 248-7823

WHEELED EXCAVATOR

M313-07 M314-07 M314 M315 M315GC

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 320E L 312D L 313 GX 323 GX 320D2 GC 316 GC 329F L 313 GC 314D LCR 329D L 313F GC 325D L 312E 312F 320C 320D 320E 323 GC 312C 324D 312D 314E LCR 326D2 312 GX 313F LGC 315 323D2 L 313 320D2 312 GC 314D CR 330C L 324E L 326F L 312F GC 313D2 GC 311C 318F L 320 320D L 312D2 L 330F 312C L 312E L 326 313D2-GC 315F LCR 313D2 323 329E L 315 GC 325C L 329D2 L 314E CR 314C 326F 320D2 L 322C 313D2 LGP 330 329D2 323F L 313F L 333 311F LRR 324E LN 329D 330F L 329E 326D2 L 324D L 314F CR 313F 320 GC 326F LN 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced