Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Hammer Components249-3314: Hydraulic Hammer Bushing Assembly
HomeHydraulicsHydraulic Hammer Components249-3314: Hydraulic Hammer Bushing Assembly
249-3314: Hydraulic Hammer Bushing Assembly

Cat® 175mm Inner Diameter Hydraulic Hammer Bushing helps provide reliable support and reduced friction for the moving components

Brand: Cat

fallback-image
249-3314: Hydraulic Hammer Bushing Assembly

Cat® 175mm Inner Diameter Hydraulic Hammer Bushing helps provide reliable support and reduced friction for the moving components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-3314

Units of Measure

USMetric
Width (mm): 280.01
Height (mm): 280.01
Length (in): 13.4
Height (in): 11.0
Length (mm): 340.004
View More
Compatible Models for part number 249-3314

HAMMER

H180DS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced