Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets249-4285: Right Hand Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets249-4285: Right Hand Mounting Plate
249-4285: Right Hand Mounting Plate

Cat® Right Hand Mounting Plate for the Operator Access Step, L X W X H: 205 X 60 X 241mm

Brand: Cat

Product Images
249-4285: Right Hand Mounting Plate
249-4285: Right Hand Mounting Plate
249-4285: Right Hand Mounting Plate
249-4285: Right Hand Mounting Plate
249-4285: Right Hand Mounting Plate

Cat® Right Hand Mounting Plate for the Operator Access Step, L X W X H: 205 X 60 X 241mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-4285

Units of Measure

USMetric
Height (in): 9.47
Height (mm): 241.0
Hole Size (in): 0.55 (2X); 0.56 Square (2X)
Hole Size (mm): 14 (2X); 14.3 Square (2X)
Length (in): 8.07
Length (mm): 205.0
Material: Steel,Carbon Steel
Material Thickness (mm): 6.0
Thickness (in): 0.24
Width (in): 2.36
Width (mm): 60.0
View More
Compatible Models for part number 249-4285

TRUCK

772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced