Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesAbrasivesAbrasive Brushes249-5286: Stem Mount Wire Brush
HomeWorkshop SuppliesAbrasivesAbrasive Brushes249-5286: Stem Mount Wire Brush
249-5286: Stem Mount Wire Brush

Stem Mount Wire Brush

Brand: Cat

Product Images
249-5286: Stem Mount Wire Brush
249-5286: Stem Mount Wire Brush

Stem Mount Wire Brush

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 249-5286

Units of Measure

USMetric
Gauge (AWG): 0.11
Maximum Operating Speed (RPM): 25,000.0
Size (mm): 64
Size (in): 2.50
Wire Size (mm): 0.299
Wheel Diameter (mm): 64.0
Wheel Diameter (in): 2 1/2
Wire Size (in): 0.0118
Wire Gauge: 0.011
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced