Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches249-5481: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches249-5481: Switch Assembly-Rocker
249-5481: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Engine Speed)

Brand: Cat

Product Images
249-5481: Switch Assembly-Rocker
249-5481: Switch Assembly-Rocker
249-5481: Switch Assembly-Rocker
249-5481: Switch Assembly-Rocker
249-5481: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Illuminated)(Engine Speed)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-5481

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36.0
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 249-5481

TRACK-TYPE TRACTOR

D7R D6T XW D6T LGP D6T XL D8 D8T D10T2 D8N D6N OEM D6R STD D7R LGP D9T D5R XL D11T D5R LGP D6N LGP D6R XL D6N XL D6R D6T D6N D7R XR

GENERATOR SET

3508B

ASPHALT PAVER

BG1000E AP-1055E AP-500E BG555E BG1055E AP-1000E AP-555E BG500E

PIPELAYER

PL83 PL87 PL72

PNEUMATIC COMPACTOR

CW-14

TRACK LOADER

973D 953D 963D

MOTOR GRADER

12K 160 160K 140K 120K 140K 2 120 GC 140 140 GC 16GC 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced