Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches249-5486: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches249-5486: Switch Assembly-Rocker
249-5486: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Product Images
249-5486: Switch Assembly-Rocker
249-5486: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 249-5486

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36.0
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 249-5486

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CS20 CS56B CS64B CS68B CS11 CS12 CS13 CS14 CS16 CS19 CS74B CS66B CP11 CP12 CP14 CP16 CP17

VIBRATORY COMPACTOR

CS78B CS-64B CS-56B CS74B CS-68B CS54B CP54B CP74B CP-54B CP-74B CS68B CS56B CS-74B CS-54B CS-66B CS-78B CS14 CP76B CS79B CP-56B CP-68B CS-79B CP56B

MOTOR GRADER

16M 12M 24M 12K 140M 160K 120M 140K 120K 160M 14M 140K 2 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced