Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home250-0480: Heavy Duty, Wet, Deep Cycle and Starting Battery
Home250-0480: Heavy Duty, Wet, Deep Cycle and Starting Battery
250-0480: Heavy Duty, Wet, Deep Cycle and Starting Battery

12 Volt 710 Cold Cranking Amps Heavy Duty Battery

Brand: Cat

Product Images
250-0480: Heavy Duty, Wet, Deep Cycle and Starting Battery
250-0480: Heavy Duty, Wet, Deep Cycle and Starting Battery

12 Volt 710 Cold Cranking Amps Heavy Duty Battery

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Batteries supply your equipment with the necessary energy to operate.

Attributes:
1) Industry leading cold cranking amp capability
2) Maximum vibration resistance
3) Maintenance free or low maintenance designs are available in wet and dry configurations

Application:
Ideal for Cat machine and engine applications

Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.

Description:
Cat® Batteries supply your equipment with the necessary energy to operate.

Attributes:
1) Industry leading cold cranking amp capability
2) Maximum vibration resistance
3) Maintenance free or low maintenance designs are available in wet and dry configurations

Application:
Ideal for Cat machine and engine applications

Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications
Specifications
Units of MeasureUSMetric
Application: Deep Cycle and Starting
Length (in): 12.90
Voltage (volts): 12
AMP Hr Cap @ 20 Hrs: 100
Accessible Vent Caps: Accessible Vent Caps
Battery Type: Wet
Group Size: 31
Reserve Capacity (Mins): 185
Maintenance Type: Maintenance Free
Grid Type: Calcium Lead Alloy Grid Design
Cold Cranking Amps (CCA): 710
Units of MeasureUSMetric
Application: Deep Cycle and Starting
Length (in): 12.90
Voltage (volts): 12
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-0480
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 250-0480

Units of Measure

USMetric
Application: Deep Cycle and Starting
Length (in): 12.90
Voltage (volts): 12
AMP Hr Cap @ 20 Hrs: 100
Accessible Vent Caps: Accessible Vent Caps
Battery Type: Wet
Group Size: 31
Width (mm): 171.2
Reserve Capacity (Mins): 185
Maintenance Type: Maintenance Free
Grid Type: Calcium Lead Alloy Grid Design
Cold Cranking Amps (CCA): 710
Length (mm): 328.4
View More
Compatible Models for part number 250-0480

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert