Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesUninterruptible Power Supply250-0483: Uninterruptible Power Supply, VRLA-AGM, UPS Battery
HomeElectrical & ElectronicsBatteriesUninterruptible Power Supply250-0483: Uninterruptible Power Supply, VRLA-AGM, UPS Battery
250-0483: Uninterruptible Power Supply, VRLA-AGM, UPS Battery

12 Volt Uninterruptible Power Supply Battery

Brand: Cat

Product Images
250-0483: Uninterruptible Power Supply, VRLA-AGM, UPS Battery
250-0483: Uninterruptible Power Supply, VRLA-AGM, UPS Battery

12 Volt Uninterruptible Power Supply Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 250-0483

Units of Measure

USMetric
Voltage (volts): 12
AMP Hr @ 10 Hr Rate: 9.91
Length (in): 21.7
Application: UPS
Power Watts Per Cell: 624.0
Battery Type: VRLA-AGM
AMP Hr @ 20 Hr Rate: 338.0
Group Size: 4d
Width (mm): 210.0
Weight - Wet (lb): 129.0
Maintenance Type: Maintenance Free
Terminal Height (in): 9.3
Weight - Wet (kg): 59.0
Grid Type: AGM
Terminal: Lead terminal with brass inserts (1
Terminal Height (mm): 237.0
Length (mm): 552.0
View More
Compatible Models for part number 250-0483

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced