251-1794: BUCKET-GP, 1.5 YD3, IT
+ / - Hover over image to Zoom
Other Views

    251-1794: BUCKET-GP, 1.5 YD3, IT

    Part Number: 251-1794
    Brand: Cat
    Retrieving Price.....

    Load, carry, dump and perform general clean-up work.

    General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Base Edge Thickness (in): 0.8
    • Base Edge Thickness (mm): 20
    • Capacity: 1.15
    • Capacity: 1.5
    • Capacity (Cbm): 1.15 3
    • Capacity (Cyd): 1.5
    • Compatible Model: 420F2 IT, 420F2 Parallel Lift, 430F2 IT, 430F2 Parallel Lift
    • Cutting Edge Thickness: n/a
    • Height: 40.5
    • Height: 1028.6
    • Height (in): 40.5
    • Height (mm): 1028.6
    • Interface Type: IT Coupler
    • Length: 951.3
    • Length: 37.5
    • Machine Hydraulic: NO FRONT AUX/NO REAR AUX, FRONT AUX/REAR AUX, FRONT AUX/ NO REAR AUX, NO FRONT AUX/REAR AUX, NO FRONT AUX, FRONT AUX
    • Machine Interface: REAR PIN ON (PIN GRABBER), REAR PIN LOCK
    • Weight: 1030
    • Weight: 467.2
    • Weight (kg): 467.19976
    • Weight (lb): 1030
    • Width: 94.7
    • Width: 2406
    • Width (mm): 2406
    We currently do not have any equipment model information for this part.