Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
HomeAttachmentsBuckets - Backhoe251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Product Images
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge
251-1797: 0.95 m3 (1.25 yd3), IT Coupler, Base Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 251-1797

General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

View More
Specifications for part number 251-1797

Units of Measure

USMetric
Width: 2262 mm
Width: 89.1 in
Height: 40.5 in
Height: 1028 mm
Weight: 957 lb
Weight: 434.1 kg
Length: 953 mm
Length: 37.5 in
Capacity: 0.95 m³
Capacity: 1.25 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Interface Type: IT Coupler
View More
Compatible Models for part number 251-1797

BACKHOE LOADER

420F2 430F2 420D 420E 430D 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced