Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components251-4375: Multiple Bend Solid Steel Rod
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components251-4375: Multiple Bend Solid Steel Rod
251-4375: Multiple Bend Solid Steel Rod

Cat® Multiple Bend Solid Steel Rod for Engine Hood

Brand: Cat

Product Images
251-4375: Multiple Bend Solid Steel Rod
251-4375: Multiple Bend Solid Steel Rod
251-4375: Multiple Bend Solid Steel Rod
251-4375: Multiple Bend Solid Steel Rod
251-4375: Multiple Bend Solid Steel Rod

Cat® Multiple Bend Solid Steel Rod for Engine Hood

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 251-4375

Units of Measure

USMetric
Rod Diameter (mm): 5.4
Material Description: Steel
Length (in): 5.6
Material: Carbon Steel,Alloy Zinc
Rod Diameter (in): 0.21
Length (mm): 142.3
View More
Compatible Models for part number 251-4375

BACKHOE LOADER

414E 416E 432E 420E 442E 434E 422E 444E 430E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced