Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsSuction Hoses & Return Hoses251-7732: 88.90mm Hydraulic Coupling Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsSuction Hoses & Return Hoses251-7732: 88.90mm Hydraulic Coupling Hose
251-7732: 88.90mm Hydraulic Coupling Hose

High Pressure Hydraulic Suction Hose

Brand: Cat

Product Images
251-7732: 88.90mm Hydraulic Coupling Hose
251-7732: 88.90mm Hydraulic Coupling Hose
251-7732: 88.90mm Hydraulic Coupling Hose
251-7732: 88.90mm Hydraulic Coupling Hose
251-7732: 88.90mm Hydraulic Coupling Hose

High Pressure Hydraulic Suction Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 251-7732
Overall Length (mm): 1,600.0
Weight (kg): 16.35
Material: Low Pressure Hose
View More
Compatible Models for part number 251-7732

TRUCK

793D

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced