Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesComplex251-8248: 5 Meters Communication Cable
HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesComplex251-8248: 5 Meters Communication Cable
251-8248: 5 Meters Communication Cable

Cat® 5 Meters Communication Cable With Male To Female Connector For Camera

Brand: Cat

Product Images
251-8248: 5 Meters Communication Cable
251-8248: 5 Meters Communication Cable
251-8248: 5 Meters Communication Cable
251-8248: 5 Meters Communication Cable
251-8248: 5 Meters Communication Cable

Cat® 5 Meters Communication Cable With Male To Female Connector For Camera

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 251-8248

Units of Measure

USMetric
Diameter (in): 0.23
Diameter (mm): 6.0,6.0
Material: Plastic,Polyester Plastic
Overall Length (in): 200.9
Overall Length (mm): 5,102.8
Weight (kg): 0.4
Weight (lb): 0.89
Type: Non-armored
Cable Length (feet): 16.4
Cable Length (meters): 5
View More
Compatible Models for part number 251-8248

INTEGRATED TOOLCARRIER

IT62H IT38H

LOAD HAUL DUMP

R2900 R3000H R2900G

OFF HIGHWAY TRUCK

793D 777 793F 785D 793 777G 789D 773GC

MOTOR GRADER

18M3 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 16M 160 140M 140K 14L 150 14M 140K 2 160M 3 AWD 140 12M 24M 12K 14M3 12M 3 12M 2 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6020B 6020 6015 6015B

TRACK-TYPE TRACTOR

D6T LGP D6R III D6K2 XL D6T XW D6T XL D6K2 LGP D6N XL D6T D6N D6K D4 D8T D6N LGP D6K2 D10T D11R D7R II

PIPELAYER

PL83 PL87 PL72 PL61

EXPANDED MINING PRODUCTS

LD350

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 312D 315D L 314D CR 319D LN 319D L 320D LRR 312D2 L 312D2 312D L 330D MH 328D LCR 314D LCR 319D 318D2 L 320D RR 320D 325D MH 321D LCR 345C MH

GENERATOR SET

3508B

SOIL COMPACTOR

825 825H 825K 815F II

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

740 730

WHEEL DOZER

834 844 834H 834K 854 824H 824K 814F II 824 854K 844H 844K

COLD PLANER

PM312 PM313 PM310

LANDFILL COMPACTOR

836 826 816F II 836H 836K 826H 826K

COMPACT WHEEL LOADER

920K 914 910 910K 910M 920 914K 914M 918M

WHEEL LOADER

962 928G 972H 972K 988 XE 972M 972L 966 GC 986 928HZ 988GC 980GC 962H 986H 988 950H 950K 962L 986K 962K 950M 950L 962M 990 980G II 988K XE 988H 988K 966H 966G 930G 966L 930H 966K 966M 930M 980K HLG 950GC 924GZ 966K XE 924HZ 990K 990H 950 GC 972M XE 993K 966M XE 924H 924G 980H 980G 980L 980K 992K 980M 938H 938K 938M 994F 926M 994K 994H 982M

ARTICULATED TRUCK

725 740 730 735

WHEELED EXCAVATOR

M322D MH M324D2 MH M318D MH M322D2 MH

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRUCK

797 795F XQ 793D 793C 793F 793F XQ 797F 785C 785D 797B 793F CMD 793F OEM 795F AC 789C 789D 777G

SPRAY AR

CAT WDS

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced