Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsEnclosures & Doors252-5162: Chassis Top Hood
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsEnclosures & Doors252-5162: Chassis Top Hood
252-5162: Chassis Top Hood

Cat® 793D Off-Highway Truck Hood, L X W X H: 2321 X 1062 X 414mm

Brand: Cat

Product Images
252-5162: Chassis Top Hood
252-5162: Chassis Top Hood
252-5162: Chassis Top Hood
252-5162: Chassis Top Hood
252-5162: Chassis Top Hood

Cat® 793D Off-Highway Truck Hood, L X W X H: 2321 X 1062 X 414mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 252-5162

Units of Measure

USMetric
Height (in): 16.3
Height (mm): 414.0
Length (in): 91.38
Length (mm): 2,321.0
Material: Reinforced Fiberglass
Width (in): 41.81
Width (mm): 1,062.0
View More
Compatible Models for part number 252-5162

TRUCK

793D

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced