Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights252-6642: Lamp Assembly-Head and Signal
HomeElectrical & ElectronicsLights & Light AccessoriesLights252-6642: Lamp Assembly-Head and Signal
252-6642: Lamp Assembly-Head and Signal

Cat® Lamp Assembly-Head and Signal

Brand: Cat

Product Images
252-6642: Lamp Assembly-Head and Signal
252-6642: Lamp Assembly-Head and Signal
252-6642: Lamp Assembly-Head and Signal
252-6642: Lamp Assembly-Head and Signal
252-6642: Lamp Assembly-Head and Signal

Cat® Lamp Assembly-Head and Signal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 252-6642

Units of Measure

USMetric
Width (mm): 201.6
Height (mm): 153.3
Length (in): 12.0
Voltage (volts): 24
Weight (kg): 1.4
Weight (lb): 3.0
Width (in): 7.9
Length (mm): 304.5
Height (in): 6.0
View More
Compatible Models for part number 252-6642

WHEELED EXCAVATOR

M322D M318D M320 M313D M316D M315D M322D2 MH M317 M320D2 M315D2 M322D MH M317D2 M322D2 M324D2 MH M318D MH

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced