Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow End Bits253-0070: Half Arrow End Bit
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow End Bits253-0070: Half Arrow End Bit
253-0070: Half Arrow End Bit

Cat® 48 mm Bolt-On Half Arrow End Bit - RH

Brand: Cat

Product Images
253-0070: Half Arrow End Bit
253-0070: Half Arrow End Bit
253-0070: Half Arrow End Bit
253-0070: Half Arrow End Bit
253-0070: Half Arrow End Bit

Cat® 48 mm Bolt-On Half Arrow End Bit - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-0070

Units of Measure

USMetric
Position: Rh
Length (in): 17.4
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.89
Depth (mm): 397.0
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in): 15.63
Thickness (mm): 48.0
Height (in): 2.91
Width (mm): 250.6
Height (mm): 74.0
Bottom Strap Length (mm): 298.0
Hole Spacing (in): 2.953
Attachment Method: Bolt-on
Hole Spacing (mm): 75.0
Bottom Strap Length (in): 11.732
Machine: Loader
Length (mm): 442.0
Width (in): 9.866
View More
Compatible Models for part number 253-0070

WHEEL LOADER

966H 966G 972G II 972M XE 962H 972G 966K 950H 966M 972H 972K 966G II 972M 966K XE 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced