Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Cutting Edges253-0079: Half Arrow Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Cutting Edges253-0079: Half Arrow Cutting Edge
253-0079: Half Arrow Cutting Edge

Cat® 44 mm Bolt-On Half Arrow Cutting Edge

Brand: Cat

Product Images
253-0079: Half Arrow Cutting Edge
253-0079: Half Arrow Cutting Edge
253-0079: Half Arrow Cutting Edge
253-0079: Half Arrow Cutting Edge
253-0079: Half Arrow Cutting Edge

Cat® 44 mm Bolt-On Half Arrow Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-0079

Units of Measure

USMetric
Position: Center
Length (in): 33.5
Attachment Method: Bolt-on
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.73
Edge Type: Continuous
End Width (mm): 397.0
Thickness (mm): 44.0
Length (mm): 851.0
View More
Compatible Models for part number 253-0079

WHEEL LOADER

966H 966G 972G II 972G 972H 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced